A
leaking hose shuts an operation down. The speed at which it can
be replaced directly affects your efficency and bottom line.
Weatherhead's Coll-O-Crimp® System enables custom hose assemblies
to be quickly fabricated, even out in the field.
Seven basic Coll-O-Crimp® machines are available for practically any
application or magnitude of operation.
Weatherhead
has consistently delivered innovative solutions at every turn.
Quick-connecting Mini Barb® brass fittings require no tube preparation
and are extremely compact for tight fits in tight areas. Weatherhead Ermeto® high
pressure steel fittings work extra hard providing sure connections with tubes
that can't be flared. Our Push->Connect® tube fittings are perfect
for pneumatic instrumentation and other industrial applications.
Weatherhead
has a wide spectrum of hoses for practically any application. We
offer hoses that handle pressures ranging from 50 to 5,000 PSI.
Sizes available from 3/16 through 2 inch in a variety of pressure ratings and
temperature capabilities that meet your unique application requirements.
All are Coll-O-Crimp® capable with a full complement of brass, steel
and stainless steel ends.
Weatherhead's
Thermoplastic hoses are used in a variety of low pressure applications
such as:
Robotics
Air Tools
Air and Water
Supply Food
Beverage Dispensing
Sizes available from
1/4 through 1 inch.
We've
made some important connections in the chemical, paper processing,
food processing , agricultural and construction industries. Our
Coast Guard-accepted 316 stainless steel ends are widely used in
the marine market.
Leak-free couplings, such as our For-Seal® O-Ring elbow assemblies,
continue to provide reliable, trouble-free performance across a wide spectrum
of applications.