Home Contact Us Site Map About Boston Eaton Hydraulics.com Eaton Jobs Eaton Hydraulics.com Eaton.com
About Us News & Events Library Locations Premier Distributors Sales Synflex Catalog Customer Service
  Eaton Hydraulics > Synflex > Specialty Hose and Tubing  
 
 
  Beverage Dispensing Products
  Couplings
  Hydraulic Hose
  Materials
  Pneumatic Tubing
Specialty Hose and Tubing
  Transfer Hose
Transportation Products
   

Information:
Document
Literature Request

Specialty Hose and Tubing

The Synflex® brand offers a broad range of specialty hoses to offer solutions for numerous specialty applications, including paint spraying, gas analyzing, weed spraying and carpet cleaning.

Moisture Barrier Hose: 3440

Synflex® 3440 Moisture-Lok Hose is designed for conveying urethane foam components. It contains a polyolefin core, synthetic fiber reinforcement and a polyurethane cover. The core is semi-transparent, and is designed for low moisture transmission

Grease Lubrication Hoses: 31GW, 32GW, 33GW, 34GW

Synflex® Grease Whip Hoses are designed for use in hand-held grease guns and central lubricating systems.

Synflex® 31GW features a nylon core tube, synthetic fiber reinforcement and a polyurethane cover.Synflex® 31GW can be used at high pressures, up to 6,000 PSI. This grease lubrication hose can be used in application temperatures as low as -10°F (-23°C) and up to 150°F (66°C).

The Synflex® Grease Lubrication Product Line includes other three hoses: 32GW, 33GW and 34GW, currently manufactured only in Europe. 32GW and 34GW have similar constructions with 31GW and can be used with petroleum or synthetic base hydraulic fluids within a temperature range of –4°F (-20°C) to 104°F (40°C). Working pressures are 5,800 PSI/ 400 bar for 32GW respectively 3,480 PSI/ 240 bar for 34GW. 33GW has a polyurethane cover and Hytrel core tube. Recommended working pressure is 4,750 PSI / 325 bar for a temperature range of -30°C to 80°C.

31GW, 32GW, 34GW Catalog Page

Paint Spray Products: 3420, 3490, 4202, 4401, 3AN0

Synflex® paint spray products are designed for paint equipment manufacturers.

Electrically Conductive Paint Spray Hose
The 3420 and 3490 series are electrically conductive to dissipate static electricity and designed with greater volumetric expansion to cut the number of pump cycles and extend pump life. This design also allows for excellent flexibility, kink resistance and superior handling. Other features include a bonded urethane jacket for long jacket life and an integral, conductive polymeric layer to ensure safe grounding. The nylon core tube is compatible with most paints, coatings, and solvents.

  • 3420, 3490  Catalog Page
  • 3420-3421 Product Standard
  • 3490 Product Standard

    Paint Spray Tubing
    The 4202 series paint spray tubing is a flexible, light weight, single wall translucent nylon tube product that is ideal for handling a variety of paints, coating materials and solvents in low pressure air-operated paint spray systems. It is available in 5 sizes; 1/8", 3/16", 1/4", 5/16"and 3/8" I.D. and can operate at -40°F to 150° F (-40° C to 66° C).

    The 4401 series corrosion resistant brass and aluminum fittings are designed to work with this tubing series and come in a selection of commonly used end connections.

  • 4202, 4401 Catalog Page
  • 4202 Product Standard

    3AN0 (European Paint Spray Hose)

  • 3AN0 Data Sheet English / French

    Back to Top

Horticultural Spray Tubing: 4233

Synflex® 4233 tubing is designed for weed spray control and horticultural spray applications. It is a smooth nylon core tube designed to be light-weight and resistant to herbicides. Contains three flexible layers for maximum flexibility.

Exhaust Gas Analyser Tubing: 4262

Synflex® 4262 Exhaust Gas Analyzer Tubing is designed for low pressure pneumatics and emissions analysis applications. It features a nylon core which does not absorb hydrocarbon emissions and a special polymer cover that provides good temperature resistance and flexibility, as well as acting as a flame retardant.

Synflex® Tubing (formerly known as "Dekoron" Tubing)

Applications
Instrumentation and hydraulic control systems
Pneumatic process control systems
Transport lines for: air, chemicals, fuel oil, liquid petroleum gas, natural gas, potable water
Telecommunication pressurization systems
Air and gas sampling systems

Synflex® Specialty Tubing Data Sheet


Metal Tubing

Back to Top

 

     

 

UPDATED: June 14, 2006