|
Beverage Dispensing Products
For more than six decades Eaton Synflex has been serving the food and beverage dispense market, under the Synflex Product Brand. We are the world's largest supplier of food and beverage dispense hose and tubing products and lead the industry in the technology associated with these products.
All of our dispense products are manufactured under ISO 9000 certificate and meet applicable industry standards including NSF-51, NSF-61, FDA, 3-A, SK and ASTM E84-94
Select on the product option links for more information.
Synflex® Taste-Rite® Barrier Tubing:
3227, 4227
Taste-Rite® Barrier Hose and Tubing employs a proprietary Synflex® barrier material bonded to a special polyolefin alloy. This combination insures flavor integrity and eliminates the potential for pungent flavor migration and external contamination. In addition, this barrier construction provides optimal resistance to oxygen, nitrogen, carbon dioxide and mixed gas permeation.
| Benefits |
- Contact surface is over 5 times smoother than nylon barrier products
- Analytical flushability over 15 times greater than nylon barrier products
- Gas permeation rates 9 times lower than nylon barrier products
- Zero potential for pungent flavor migration
- Minimizes microbial growth potential
|
|
| Applications |
- Soft drinks
- Juices, teas, water
- Beer
|
Back to Top
Synflex® Taste-Rite® Barrier Bundles: 4727, 4747
Synflex® Taste-Rite® Barrier Beverage Bundles are manufactured with Taste-Rite® tubing which employs a proprietary barrier technology that insures flavor integrity, provides total flushability and eliminates the potential for pungent flavor migration. In addition, this barrier construction provides optimal resistance to carbon dioxide, nitrogen, oxygen and mixed gas permeation.
| Benefits |
- Manufactured with Synflex® Taste-Rite® barrier tubing
- Cabled design for maximum flexibility and ease of handling
- Individual tubes are numbered for ease of handling
|
|
| Applications |
- Remote dispense of soft drinks, draft beer, juices, water
|
Back to Top
Synflex® 3230 Non-Barrier Tubing
Synflex® 3230 beverage hose is a general purpose transfer hose, manufactured with FDA-approval and NSF-listed materials. 3230 is the economical alternative to Taste-Rite hose when taste or external contamination are key factors.
| Benefits |
- Excellent hose flexibility
- Easy installation, efficient equipment assembly
- Excellent taste properties, kink resistance
|
|
| Applications |
- Soft drink beverages and water
|
Back to Top
Synflex® Fire Rated Tubing
Synflex® fire retardant beverage hose and tubing bundles are FDA-approved. Their design is cabled for greater flexibility and use.
| Benefits |
- Industry's first fire retardant beverage bundle
- Meets or exceeds flame spread and smoke development ratings described in ASTM E84-94 standard. Modified for bundles.
|
|
| Applications |
- Soft drink beverages and water
|
Back to Top
Synflex® Vinyl Tubing: 4200
Synflex® 4200 vinyl tubing is constructed from FDA-approved materials and is NSF listed.
| Benefits |
- Offers superior flexibility and tubing clarity
- Provides excellent taste properties
- Bag-in-the-box tubing design
|
|
| Applications |
- Beverage and condiment dispensing
|
Back to Top
Synflex® Drain Tubing: 4216
Synflex® 4216 drain tubing is constructed of high-grade PVC resins.
| Benefits |
- Flexible design makes bending easy
- Holds its shape in intermittent temperatures up to 150° F (66° C)
- Customized markings for easy identification
|
|
| Applications |
- Dispenser overflow reservoir connection to drain
|
Back to Top
Cobra Products (Europe)
Select below to access product data sheets for the following products.
Back to Top
|