Warranty Fluid Conveyance Industry Solutions Warranty
   
     


Get Adobe Reader  
         
 
 

Main Page

 

Accessories

  Accumulators
 

Cylinders

  Electronics & Software
  Filters, PAM
 

Motors

 

Power Units / Systems

 

Pumps

 

Steering

Transmissions
  Light Duty
  Medium Duty
  Heavy Duty
 

Valves

   
Hydraulic Components Names
  Char-Lynn
  Eaton
  Hydro-Line
  Vickers
   
 

Search

   
  Remanufactured Products
 

Overview Catalogs

 

Technical Documents

 

Out of Print Documents

 

Warranty

   
   
 

Transmissions: Light Duty

The Eaton® Light Duty Hydrostatic Transmission Models 6, 7 and 11

Light Duty Transmissions

Light Duty Model 6
Light Duty Model 7
Description Type PDF Literature ID

The Eaton® Light Duty Hydrostatic Transmission consists of a variable displacement radial ball piston hydraulic pump, a fixed displacement radial ball piston hydraulic motor and a system of valves, all contained in one housing. It can be used in many different types of applications where variable output speed is a requirement. It has many advantages over other variable speed drives (electric and mechanical) and gear type transmissions.

Typical applications include Lawn Tractors, Concrete saws, Agricultural Sprinklers.

Features

  • Ball Piston design less sensitive to over heating
  • Totally integrated pump/motor package
  • Aluminum cooling fins
  • Precise single lever control

Benefits

  • Proven, reliable
  • Eliminates leaks from external lines
  • Environment/temperature tolerant
  • Can in some case eliminate need for external cooler
  • Eliminates complex linkages
  • Response - These transmissions respond faster than any other type of power-transmitting system.
  • Precise speed - Has the capability of maintaining precise speed under varying load conditions.
  • Ease of operation - One lever controls direction and speed smoothly without gear change.
  • Low maintenance - Simple design keeps maintenance to a minimum.
  • Increased Productivity and Versatility - It allows complete matching of power to load.
  • Self contained - There are no external high pressure lines, separate drive components, etc.
  • Simplified final product design - It reduces the number of mechanical drive components.
  • Positive Braking Action - The lever that controls speed also provides braking. The output shaft speed decreases as lever is moved toward neutral. With lever in neutral, output stops.
  • The Model 6 transmission is designed primarily for light duty applications requiring up to 1,9 kW [2.5 hp] output for continuous operation.
  • The Model 7 transmission is an expansion of the light duty product line. The Transmission is a result of product refinements to the Model 6 Transmission. Most significant among these refinements is reduction in noise levels generated by various duty cycle situations at high torque or load conditions.
  • The Model 11 transmission is designed primarily for applications with engines rated at 7,5- 15 kW [10-20 hp] at maximum speed of 3600 rpm, or electric motors up to 7,5 kW [1 hp] at 3600 rpm.

Models 6 and 7 Series Performance Data

Variable
Pump
Displacement
cm3/r
[ in3/rev]
Fixed
Motor
Displacement
cm3/r
[ in3/rev]
Input
Speed
rpm
(max.)
Output
Speed
rpm
Output
Torque
nm [lbf-in]
Rated / Intermittent
0 - 7,6
[0 - .465]
12,6
[.767]
3600 0 - 2150 14
[120]
20
[180]

Model 11 Transmission Series Performance Data

0 -18,9
[0 - 1.15]
34,3
2.09]
3600 0 -1950 31
[360]
61
[540]
Catalog English E-TRLD-TM001-E
Supersedes 11-04-880
 

Model 11 Hydrostatic Transmissions

Repair

English

07-402
Rev. 12/2002

 

Model 6/7 Hydrostatic Transmissions

Repair

English

07-403
Rev. 03/87

The Eaton® Light Duty Hydrostatic Transmission
Models 751, 771, 781, and 851

Light Duty Transmissions



Description Type PDF Literature ID

Eaton Models 751, 851, 771 and 781 Hydrostatic Transaxles

Use the time proven ball piston design for both pumps and motors. The Models 751 and 851 use one ball piston pump and two ball piston motors to provide the speed and torque required to propel vehicles of many different sizes.

  • Smooth Performance - Infinitely adjustable control, delivering smooth operation in both forward and reverse.
  • Easy Operation - One control provides both forward and reverse, plus speed. No clutch, no synchronizer, no shifting.
  • Hydrostatic Dynamic Braking - In all kinds of weather, all kinds of terrain, Eaton® hydros provide dynamic braking in either forward or reverse.
  • Quiet Operation - Equipped with special pistons to reduce noise and vibration no matter how tough the job.
  • Trouble Free Performance - A proven, tested design ensures years of reliable operation with little or no maintenance.
  • Environmentally protected - wet type parking / emergency brake(s), which can be used for full emergency stops in addition to the dynamic braking capability of the hydrostatic transmission.
  • Vertical input shaft - which allows use with today's popular vertical shaft engine (a horizontal input option is available).

Model 751 Series Performance Data

Horsepower
Input
Kw [hp]
(Max. Continuous)
Input
Speed
rpm
(max.)
Output
Speed
rpm
Output
Torque
nm [lbf-in]
Rated/Intermittent/Peak
Weight Over Axle
Maximum
kg [lbs]
Weight
kg [lbs]
3,1
[4.2]
@ 3600 rpm
3600 0 - 110 294 [217] 413 [305] 531 [392] 408
[900]
20,9
[46]

Model 851 Series Performance Data

4,0
[0 - 5.4]
@ 3900 rpm
3900 0 -112 439 [324] 616 [454] 790
[583]
408
[900]
21,8
[48]

Model 771 Series Performance Data

3,4
[4.5]
@ 3600 rpm
3600 0 -153 439 [324] 616 [454] 790
[583]
204
[450] ea.
408
[900] set
16,2
[35.8] ea.

Model 781 Series Performance Data

3,4
[4.5]
@ 3600 rpm
3600 0 -153 439 [324] 616 [454] 790
[583]
408
[900]
31
[68]

Catalog

 

English

E-TRLD-MC002-E
Supersedes 11-04-888

 

Eaton Hydrostatic 751, 851, 771 and 781 Transaxle

Repair English E-TRLD-TS002-E
Supersedes 07-416
 

Eaton Light Duty Hydrostatic Transaxle Series 751

Parts English E-TRLD-TP003-E
Supersedes 06-425
 

Eaton Light Duty Hydrostatic Transaxle Series 851

Parts English E-TRLD-TP004-E
Supersedes 06-426
 

Eaton Light Duty Hydrostatic Transaxle Series 771 - A Side

Parts English E-TRLD-TP005-E
Supersedes 06-427
 

Eaton Light Duty Hydrostatic Transaxle Series 771 - B Side

Parts English E-TRLD-TP002-E
Supersedes 06-428
 

Eaton Light Duty Hydrostatic Transaxle Series 781

Parts English E-TRLD-TP001-E
Supersedes 06-429
 

Discontinued Transaxles 750,850,780,and 770

Service Bulletin English E-TRLD-TB005-E
Supersedes sb000501
 

Light Duty Transmissions, Pumps & Transaxle Identification and Build Codes

Service Bulletin English  E-TRLD-TB004-E
Supersedes sb1234
 

Cover sub-assembly and Charge Pump (Pump Plate) with external charge pump inlet

Service Bulletin English  E-TRLD-TB001-E
Supersedes
sb1284
 

Light Duty Transaxles Input Shaft Change

Service Bulletin English  E-TRLD-TB003-E
Supersedes sb1233
 

Changes to Eaton Light Duty Hydrostatic Transaxles - Series 750, 850, 770, 780

Service Bulletin English  E-TRLD-TB002-E
Supersedes sb1231

Transaxles for the ZTR (Zero Turn Radius) type vehicles

Light Duty Transmissions

Description Type PDF Literature ID

Eaton Models 778 Right Angel Hydrostatic Transaxles

Use the time proven ball piston design for both pumps and motors. The 778 is an assembly with one pump and one motor. Two assemblies, are required on each vehicle.

Typical applications are for Zero Turn Radius Mowers (two per vehicle).

  • Smooth Performance - Infinitely adjustable control, delivering smooth operation in both forward and reverse.
  • Easy Operation - One control provides both forward and reverse, plus speed. No clutch, no synchronizer, no shifting.
  • Hydrostatic Dynamic Braking - In all kinds of weather, all kinds of terrain, Eaton® hydros provide dynamic braking in either forward or reverse.
  • Quiet Operation - Equipped with special pistons to reduce noise and vibration no matter how tough the job.
  • Trouble Free Performance - A proven, tested design ensures years of reliable operation with little or no maintenance.
  • Environmentally protected - wet type parking / emergency brake(s), which can be used for full emergency stops in addition to the dynamic braking capability of the hydrostatic transmission.
  • Vertical input shaft - which allows use with today's popular vertical shaft engine (a horizontal input option is available).
  • Internal Life time Filter
  • Dump Valve for roll release

Model 778 Series Performance Data

Horsepower
Input
kW [hp] per side
(Max. Continuous)
Input
Speed
rpm
(max.)
Output
Speed
rpm
Output
Torque
nm [lbf-in]
Rated/Intermittent/Peak
Weight Over Axle
Maximum
kg [lbs]
Weight
kg [lbs]
2,3
[3]
@ 3200 rpm
3200 0 - 121 217 [1920] 304 [2687]

390
[3455]

181
[400]
per side
12
[26] ea.

Catalog

English

E-TRLD-MC001-E
Supersedes 11-701
 

Eaton Light Duty Hydrostatic Transaxle Series 778 Right Angle

Parts English 6-431
Rev.5/99
 

Eaton Hydrostatic Model 778 Right Angle Transaxle

Repair English E-TRLD-TS001-E
Supersedes 07-418


 

   

Updated: October 22, 2009