Warranty Fluid Conveyance Industry Solutions Warranty
   
     


Get Adobe Reader  
         
 
  Main Page
 

Accessories

 

Accumulators

 

Cylinders

  Electronics & Software
 

Filters, PAM

 

Motors

 

Power Units / Systems

 

Pumps

Steering
 

Transmissions

 

Valves

   
Hydraulic Components Names
 

Char-Lynn

 

Eaton

 

Hydro-Line

  Vickers
   
 

Search

   
  Remanufactured Products
 

Overview Catalogs

 

Technical Documents

 

Out of Print Documents

 

Warranty

   
   

 

 

Steering

VersaSteer™ Technology

Steering

Description Type PDF Literature ID
Eaton’s patented VersaSteer™ technology provides the functionality of operator selectable dual steering systems/modes with one integrated steering control unit. An Eaton Series 10 or 20 steering control unit equipped with VersaSteer technology, dramatically increases productivity and operator satisfaction, while reducing fatigue and effort (up to 95%).

Brochure

English

C-STCU-MR003-E.pdf

Series 10 VersaSteer Parts & Repair Manual Parts & Repair English C-STCU-TS006-E
Series 20 VersaSteer Parts & Repair Manual Parts & Repair English C-STCU-TS007-E

Char-Lynn® Steering Control Unit Series 5

Steering

Description Type PDF Literature ID

The new Series 5 steering control units are exciting new products designed for low flow, low pressure applications. These Series 5 steering units are offered in two compact designs:

  • Square housing with side ports
  • Round housing with end ports

The Series 5 family, with target markets including lift trucks, compact vehicles, and lawn & turn equipment replaces the previously offered Series 2, Series 4, and Flex 4 families.

 Features
  • Open Center
  • Load Sensing
  • Open Center Power Beyond
  • Manual Steering Check Valve
  • Inlet Relief Valve
  • Inlet Check Valve
Performance Data
Displacement
cm3/r [ in3/rev]
Flow
lpm [gpm]
Max. Pressure
bar [psi]
31.5-120
[1.92-7.33]
11-19
[3-5]
69-140
[1000-2030]

Catalog

 

 

 

English

C-STOV-MC001-E1 Rev. 9/06

 

  Char-Lynn Power Steering, Series 5 Repair English C-STCU-TS002-E1

Char-Lynn® Steering Control Unit Series 10

Steering

Description Type PDF Literature ID


The Series 10 steering unit is a robust design with balanced architecture that is based on proven technology. Eaton’s new Series 10 steering units are a blend of all the capabilities of the previous Standard and Metric Steering units with some new, exciting features. The Series 10 is the only steering unit on the market capable of 275 bar [4000 psi] continuous pressure rating. This product line also has a square mounting pattern for interchangeability with both Eaton standard and metric units as well as competitive units from Danfoss, Ognibene, and M&S

Features
  • Open Center
  • Closed Center
  • Load Sensing
  • Q-Amp
  • Bolt-on Priority Valve
Performance Data
Displacement
cm3/r [ in3/rev]
Flow
lpm [gpm]
Max. Pressure
bar [psi]
60-740
[3.6-45.1]
11-76 [3-20] 276
[4000]
Catalog

English

C-STOV-MC001-E1 Rev. 9/06

 

 

Char-Lynn Power Steering, Steering Control Unit, Series 10

Parts & Repair English

C-STCU-TS005-E
Supersedes 07-03-315
Rev. 8/00

 

Char-Lynn Power Steering, Steering Control Unit-Wide Angle, Design 002

Repair English

C-STCU-TS008-E February 2009

Char-Lynn® Steering Control Unit Series 10 Dual Displacement

Steering

Dual Displacement SCU Description Type PDF Literature ID

The dual displacement steering control unit allows manufacturers of off road vehicles to retain manual steering capabilities while reducing the number of components in their system. By using two displacements in one unit we offer a better solution to manually steer a vehicle in an unpowered mode without the need of a back-up power system - resulting in a more economical machine. The dual displacement steering unit uses two gerotors and a pressure controlled logic valve. The logic valve switches between two displacements, one displacement for manual steering and the total of both displacements for powered operation. The logic valve is spring returned to the smaller manual displacement when inlet pressure falls below 8 bar [120 psi]. Above 8 bar [120 psi] the logic valve connects both gerotors to provide full powered displacement.

 Manual Steering in unpowered mode

  • Eliminates the need of a back-up emergency system.
  • Engages the small displacement in an unpowered mode and allows manual steering.
  • Allows vehicles to meet ISO/TUV road regulations without the need of the currently used emergency system.

 Performance in powered Mode

  • Both gerotors are engaged to steer the vehicle.
  • Same performance as other Char Lynn steering units.

 Additional Features

  • Steering circuit: Load Sensing Dynamic Signal
    Max. system pressure: 240 bar [3500 psi]
    Valve options and other features: same as available on Series 230 units
Performance Data
Gerotor 1
Manual Displacement
cm3/r
[ in3/rev]
Geroter 1 and 2 Powered Displacement
cm3/r
[ in3/rev]
Manual Mode at 120 RPM Flow
lpm [gpm]
Powered Mode at 120 RPM Flow
lpm [gpm]
Max. Pressure
bar [psi]
3.6 - 4.5
[60 - 75]
9.5 - 14.2
[156 - 233]
1.9
[7.5]
7.6
[29]
241
[3500]

Catalog

 

 

English

C-STOV-MC001-E1 Rev. 9/06

 

 

Char-Lynn Power Steering, Steering Control Unit Dual Displacement -002

Parts & Repair English C-STCU-TS004-E

Char-Lynn® Steering Control Unit Series 20

Steering

Series 20 Description Type PDF Literature ID


The Series 20 - steering control unit continues Eaton's tradition of innovative design and high quality that began with the first fluid linked power steering system. You can count on this steering unit to provide the same smooth, predictable steering as the Char-Lynn® steering units that provide dependable, trouble-free steering on applications around the world.

Features
  • Provides much smoother steering function by minimizing jerky motion on articulated vehicles.
  • Jerk-reducing valves and accumulators can be eliminated on most vehicles, providing customer savings through fewer components required and reduced system cost.
  • Symmetrical valving provides passageways and valving that are equally placed, and pressure areas that are staged for minimum internal leakage. This results in balance, precise servo response and uniform left or right steering action.
  • Eaton's high capacity gerotor provides ample fluid displacement from an even more compact unit than was previously offered.
  • A thicker sleeve design provides stability, especially during pressure and thermal transient conditions.
  • The seal and centering spring designs provide positive, low-effort steering feel to ensure excellent vehicle control, an important feature for the vehicles for which these steering control units were designed.
  • Load Sensing
  • Integral Valves
  • Q-Amp
  • Wide Angle
Performance Data
Displacement
cm3/r [ in3/rev]
Flow
lpm [gpm]
Max. Pressure
bar [psi]
60-985
[3.6-60]
38-14
[10-30]
241
[3500]

Catalog

 

 

English

C-STOV-MC001-E1 Rev. 9/06

 

 

Char-Lynn Power Steering, Series 20 Steering Control Unit -001

Parts English 06-326
Rev. 4/99
 

Char-Lynn Power Steering, Series 20 Steering Control Unit -001

Repair English C-STCU-TS009-E
Supersedes
07-313
 

Char-Lynn Power Steering, Steering Control Units, Changes to 25, 40 Series

Service Bulletin English C-STCU-TB002-E
Supersedes
sb93061

Char-Lynn® Steering Control Unit Series 25

Steering

Description Type PDF Literature ID

The Series 25 - steering control unit includes two patented designs that make it even more responsive, reliable and cost effective.

  • Articulated Vehicles
  • Loaders
  • Scrapers Frame Vehicles
  • Large Front End Loaders
  • Large Graders
  • Mining Trucks
  • Articluated Haulers
  • Transporters
  • Symmetrical valving provides passageways and valving that are equal in both directions and pressure areas that are staged for minimum leakage. This gives balance, precise servo response and uniform steering action in both directions.
  • Progressive valving makes it possible to produce the spool/sleeve valve in a way that assures reliability and reduces costs.
  • Eaton's high capacity gerotor assembly provides a lot of capacity in a small package.
  • Heavier valve components-housing, spool and sleeve-provides stability, especially during pressure and thermal transient conditions.
  • The seal and centering spring designs provides positive, low-effort steering feel assuring excellent vehicle control, an important feature on large vehicles for which this steering control was designed.
  • Cylinder port relief/check valves are needed on any machine that is subject to high steering cylinder pressures caused by external loads. For example, when one edge of an articulated front end loader bucket encounters an obstruction (external load), the full force of the load and the momentum of the machine causes the machine to buckle at the articulation point and raise pressure in the steering cylinders far in excess of system pressure. This pressure must be relieved to absorb the impact load and prevent damage to the hydraulic system and to the machine itself.
  • The traditional method of relieving system pressure involves interruption of cylinder port lines with a variety of fittings and plumbing. By designing cylinder port relief valve integral to the steering control unit housing, Series 25 steering control units equipped with cylinder port relief valves eliminate the additional hardware used to relieve pressure and return oil to the tank.
 Features
  • Open Center
  • Closed Center
  • Load Sensing
  • Q-Amp
  • Integral Valves
  • Wide Angle
  • Pilot Pressure Port*

*This is an added feature that can be used for.... 1)...pilot pressure to priority valve. 2)...diagnostics.

Performance Data
Displacement
cm3/r [ in3/rev]
Flow
lpm [gpm]
Max. Pressure
bar [psi]
490-1230
[30-75]
95-151
[25-40]
241
[3500]

Catalog

 

 

English

C-STCU-TB002-EC-STOV-MC001-E1 Rev. 9/06

 

 

Char-Lynn Power Steering, 25 Series - Wide Angle Steering Control Units -002

Parts English

C-STCU-TP007-E

Supersedes 06-325
Rev.5/97

 

Char-Lynn Power Steering, 25 Series SCU -001, -002, -003

Parts English C-STCU-TP006-E
Supersedes 06-225
Rev.5/97

Char-Lynn® Steering Control Unit Series 40

Steering

Series 25 Description Type PDF Literature ID

The Series 40 steering control unit includes two patented designs that make it even more responsive, reliable and cost effective.

  • Symmetrical valving provides passageways and valving that are equal in both directions and pressure areas that are staged for minimum leakage. This gives balance, precise servo response and uniform steering action in both directions.
  • Progressive valving makes it possible to produce the spool/sleeve valve in a way that assures reliability and reduces costs.

    Eaton's high capacity gerotor assembly provides a lot of capacity in a small package. Heavier valve components- housing, spool and sleeve-provide stability, especially during pressure and thermal transient conditions. The seal and centering spring designs provides positive, low-effort steering feel assuring excellent vehicle control, an important feature on large vehicles for which this steering control was designed.
 Features
  • Open Center
  • Closed Center
  • Load Sensing
  • Q-Amp
  • Pilot Pressure Port*

    *This is an added feature that can be used for.... 1)Pilot pressure to priority valve. 2)Diagnostics
Performance Data
Displacement
cm3/r [ in3/rev]
Flow
lpm [gpm]
Max. Pressure
bar [psi]
1230-3030
[475-185]
151-227
[40-60]
241
[3500]

Catalog

 

 

English

C-STOV-MC001-E1 Rev. 9/06

 

 

Char-Lynn Power Steering, 40 Series SCU,- 001 -002

Parts English C-STCU-TP009-E
Supersedes 06-320
Rev. 5/97
  Char-Lynn 40 Series SCU Repair Repair English 7-308

Char-Lynn® Torque Generator

Steering

Description Type PDF Literature ID

Char-Lynn ® torque generators have been completely redesigned to meet the needs of the changing market place. These torque generators providing power assist for steering, also eliminating the large hand wheels on gate valves, and providing powerful rotary motion with effortless manual rotary input on numerous other applications.

Today's market includes power steering on electric lift trucks. Char-Lynn® torque generators have been designed with features that greatly improve the operator's comfort as well as the vehicles performance. The increase in port surface area allows for the additional port requirement for units with:

217 Series Geroter Unit
Displacement
cm3/r [ in3/rev]
Output
Torque
nm [lbf-in]
at 70 bar [1000 psi]
Recommended Flow
lpm [gpm]
Max. Operating Speed
(at 70 bar [1000 psi]
76
[4.7]
62
[550]
11,4
[3]
125
96
[5.9]
79
[700]
32,2
[3.5]
118
160
[9.7]
124
[1100]
13,69
[5]
102
227 Series Geroler® Unit
Displacement
cm3/r
[ in3/rev]
Output
Torque
nm [lbf-in]
at 70 bar [1000 psi]
Recommended Flow
lpm [gpm]
Max. Operating Speed
(at 70 bar [1000 psi]
80
[4.9]
69
[608]
11,7
[3.1]
125
102
[6.2]
86
[760]
15,1
[4]
118
160
[9.7]
131
[1160]
18,9
[5]
102

Catalog

 

 

English

C-STOV-MC001-E1 Rev. 9/06

 

 

Char-Lynn Power Steering, Torque Generator 207-XXXX-001 and -006

Parts English C-STTQ-TP001-E
Supersedes 06-318
Rev.10/91
 

Char-Lynn 217 Series and 227 Series Torque Generator -002

Parts English

C-STTQ-TP002-E
Supersedes 06-324
Rev.11/96

  Char-Lynn 217 Series and 227 Series Torque Generator -002 Repair English C-STTQ-TS001-E
Supersedes
07-312
Rev.11/96
 

Char-Lynn Torque Generator, 227 Series -002
64499-000 Seal Kit (Quad Seal)

Installation Information English C-STTQ-TI001-E
Supersedes 04-350
Rev. 12/98


Other Steering Control Units

Steering

Char-Lynn® Steering Control Unit Series 3, 6, 12 (Standard)

Steering

Series 3, 6 , 12 Description Type PDF Literature ID
Char-Lynn Power Steering, 3, 4, 6, and 12 Series SCU 001 002 Parts English 06-317 Rev.1/98

Char-Lynn Steering Control Units, 3, 4, 6, and 12 Series SCU 001 002

Repair

English

 

C-STCU-TS011-E
Supersedes 07-304

Steering Seal Kit Installation, Part 64463 Installation Instructions English

4-339

Revised 2/06

Char-Lynn® Steering Control Unit Series 4

Steering

Series 4 Description Type PDF Literature ID

Char-Lynn Steering Control Units, 3, 4, 6, and 12 Series SCU 001 002

Repair

English

 

C-STCU-TS011-E
Supersedes 07-304

Char-Lynn® Steering Control Unit Series 110, 230, 450 (Metic)

Steering

Series 110, 230, 450 Description Type PDF Literature ID
Char-Lynn Power Steering, 110, 230, and 450 Series SCU 001 002 Parts English C-STCU-TP008-E
Supersedes 06-321
Rev. 7/99
Char-Lynn Power Steering, 110, 230, and 450 Series SCU 001 002 Repair English C-STCU-TS010-E
Supersedes
07-309
Rev. 8/99
 

Flex 4 Steering Control Unit Repair Information

Repair

English

C-STCU-TS013-E
Supersedes 07-03-316

Additonal Service Documents

Steering

  Description Type PDF Literature ID
 

Biodegradable Oil Use with Char-Lynn Steering Units

Technical Document English 03-302
Rev. 2/91
 

Steering Control Units Cross Reference Numbers

Service Bulletin English C-STCU-TB003-E
Supersedes
sb94081
 

Char-Lynn Power Steering, Steering Control Units and Motors Availability of Torx Socket

Service Bulletin English C-STCU-TB004-E
Supersedes SB93062
 

Char-Lynn Power Steering, Steering Control Units, Product Number changes in 11-872 Steering Catalog

Service Bulletin English C-STCU-TB001
Supersedes
sb92055
 

Vickers Power Steering Pump VT 16/17-100-**-**-**-10-(LH)
USgpm Capacity 1.5, 2.5, & 4.0

Parts English M-1371-S
Rev.12/87
 

Vickers Power Steering Pump VT16 & VT17 Series
USgpm Capacity 1.5, 2.5, 3.0, 4.0, & 5.0

Overhaul Document English M-1538-S
Rev. 3/75
 

Vickers Power Steering Pumps VTM27/28/42 Series -14 Design

Parts English M-2052-S
Rev.4/97
 

Vickers Power Steering Pumps VTM40/41 Series-12/-14 Design

Parts English M-2053-S
Rev.11/85
 

Steering Cylinder SC26-******-11

Parts English M-2606-S
Rev.11/85
 

Steering Cylinder SC22-******-11

Parts English M-2607-S
Rev.11/85
 

Steering Cylinder SC16-******-11

Parts English M-2608-S
Rev.11/85
 

Steering Cylinder SC26-******-11

Parts English M-2609-S
Rev.11/85


 

   

Updated: October 22, 2009