Detailed specification
Specification
 
Displacements 1.09 - 10.77 cm3/rev
Rated Pressure 20.6 MPa
Rated Speed 1800 rpm
Delivery 2.0 - 19.4 l/min

 
Detailed specification
Specification
 
Displacements 8.0 - 31.8 cm3/rev
Rated Pressure 17.2 - 20.6 MPa
Rated Speed 1800 rpm
Delivery 14.4 - 57.2 l/min

 
Detailed specification
Specification
 
Displacements 19.0 - 63.6 cm3/rev
Rated Pressure 17.2 - 20.6 MPa
Rated Speed 1800 rpm
Delivery 34.2 - 114.5 l/min

 
Detailed specification
Specification
 
Displacements 8.0 - 40.0 cm3/rev
Rated Pressure 17.2 - 24.5 MPa
Rated Speed 1800 rpm
Delivery 14.4 - 72.0 l/min

 
Detailed specification
Specification
 
Displacements 3.08 - 10.77 cm3/rev
Rated Pressure 13.7 MPa
Rated Torque 6.7 - 23.5 N.m
Max. Speed 2500 - 6000 rpm

 
Detailed specification
Specification
 
Displacements 8.0 - 31.8 cm3/rev
Rated Pressure 17.2 - 20.6 MPa
Rated Torque 26.2 - 86.9 N.m
Max. Speed 3000 rpm

 
Detailed specification
Specification
 
Rated Flow 20 - 120 l/min
Number of Valve Blocks 1 - 10
Max. Pressure 17.2 - 20.6 MPa

 
Detailed specification
Specification
 
Electric Motor 0.4 - 1.4 kW
Pump 1.09 - 4.06 cm3/rev
Max. Pressure 7.8 - 20.6 MPa
Oil Tank Capacity 0.8 - 6.0 l/min

 
Detailed specification
Specification
 
Max. Flow (P-A) 28 - 35 l/min
Max. Flow (P-T) 13 - 35 l/min
Max. Pressure 20.6 MPa

 
Detailed specification
Specification
 
Max. Flow 13 l/min
Max. Pressure 20.6 MPa

 
Detailed specification
Specification
 
Electric Motor 0.4 - 5.5 kW
Pump 1.09 - 31.8 cm3/rev
Max. Pressure 0.5 - 20.6 MPa