Detailed specification



Specification
 
13Displacements 99 Cm3/r to 4097 Cm3/r
Rated Pressure 24.5 MPa, 27.5 MPa
Rated Torque 432 N.m - 15990 N.m
Max. Speed 200 rpm - 1000 rpm
  application Injection Molding, Rough Terrain Crane, Fisher M/C, Marine Deck M/C, Shield M/C Boring M/C, Road Roller, Iron Mfg. M/C, Others

 
Detailed specification


Specification
 
5 Displacements 159 Cm3/r to 204 Cm3/r
Rated Pressure 29.4 MPa
Rated Torque 746 N.m - 955 N.m
Max. Speed 2000 rpm - 2300 rpm
application
Deck Crane, Rough Terrain Crane, others