Model Displace - ment Max. Speed Rated
Flow
Max.
Flow
Rated Output Torque Max. Output Torque Intemittent
Output Torque
Rated Pressure Max. Pressure Intemittent
Max. Pressure
Wei
-ght
cm3/rev rpm L/min L/min N-m
(kgf-m)
N-m
(kgf-m)
N-m
(kgf-m)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
kg
J-08 8.2 1992 17 21 16
(1.63)
19
(1.94)
22
(2.24)
14.0
(143)
16.5
(168)
22.0
(224)
2
J-13 12.9 1575 21 25 25
(2.55)
30
(3.06)
36
(3.67)
14.0
(143)
16.5
(168)
22.0
(224)
2.1
J-20 19.8 1043 21 25 38
(3.87)
46
(4.69)
48
(4.89)
14.0
(143)
16.5
(168)
22.0
(224)
2.2
J-32 31.6 650 21 25 39
(3.98)
49
(5.00)
--- 9.3
(95)
11.8
(120)
--- 2.3


Model Displace - ment Rated Speed Max. Speed Rated
Flow
Max.
Flow
Rated Output Torque Max. Output Torque Rated Pressure Max. Pressure Intemittent
Max. Pressure
Allowable Back Pressure Wei
-ght
cm3/rev rpm rpm L/min L/min N-m
(kgf-m)
N-m
(kgf-m)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
kg
4-110 110 697 868 75 95 320
(33)
470
(48)
20.5
(209)
31.0
(316)
31.0
(316)
10.0
(102)
18.1
4-130 130 722 862 95 115 375
(38)
560
(57)
20.5
(209)
31.0
(316)
31.0
(316)
10.0
(102)
18.1
4-160 160 582 693 95 115 485
(50)
705
(72)
20.5
(209)
31.0
(316)
31.0
(316)
10.0
(102)
18.1
4-200 205 459 546 95 115 600
(61)
800
(82)
20.5
(209)
31.0
(316)
31.0
(316)
10.0
(102)
18.1
4-250 245 383 532 95 130 705
(72)
845
(86)
20.5
(209)
26.0
(265)
31.0
(316)
10.0
(102)
18.6
4-310 310 303 422 95 130 850
(87)
1065
(109)
20.5
(209)
26.0
(265)
31.0
(316)
10.0
(102)
19.5
4-390 395 239 376 95 150 930
(95)
1185
(121)
19.0
(194)
24.0
(245)
29.5
(301)
10.0
(102)
20.4
4-490 495 191 305 95 150 945
(96)
1170
(119)
14.0
(143)
17.0
(173)
29.5
(301)
10.0
(102)
21.8
4-630 625 151 241 95 150 970
(99)
1180
(120)
11.5
(117)
14.0
(143)
29.5
(301)
10.0
(102)
23.1


Model Displace - ment Rated Speed Max. Speed Rated
Flow
Max.
Flow
Rated Output Torque Max. Output Torque Rated Pressure Max. Pressure Intemittent
Max. Pressure
Allowable Back Pressure Wei
-ght
cm3/rev rpm rpm L/min L/min N-m
(kgf-m)
N-m
(kgf-m)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
kg
6-200 195 775 866 150 170 576
(58.7)
859
(87.6)
20.6
(210)
30.9
(315)
30.9
(315)
2
(20)
25.4
6-250 246 615 834 150 210 735
(74.9)
1099
(112)
20.6
(210)
30.9
(315)
30.9
(315)
2
(20)
25.6
6-310 311 485 698 150 225 928
(94.6)
1353
(138)
20.6
(210)
30.9
(315)
30.9
(315)
2
(20)
26.1
6-390 392 387 570 150 225 1154
(118)
1634
(167)
20.6
(210)
30.9
(315)
30.9
(315)
2
(20)
26.8
6-490 492 307 454 150 225 1444
(147)
1881
(192)
20.6
(210)
27.4
(280)
30.9
(315)
2
(20)
27.5
6-630 623 241 355 150 225 1478
(151)
1895
(193)
13.7
(140)
15.5
(158)
22.4
(228)
2
(20)
28.3
6-980 983 153 230 150 225 1683
(172)
1871
(191)
13.7
(140)
13.7
(140)
15.
5(158)
2
(20)
30.8


Model Displace - ment Rated Speed Max. Speed Rated
Flow
Max.
Flow
Rated Output Torque Max. Output Torque Rated Pressure Max. Pressure Intemittent
Max. Pressure
Allowable Back Pressure Wei
-ght
cm3/rev rpm rpm L/min L/min N-m
(kgf-m)
N-m
(kgf-m)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
kg
10-330 345 501 784 170 265 1040
(106)
1390
(142)
20.6
(210)
27.4
(280)
27.4
(280)
2.0
(20)
43.5
10-470 480 354 552 170 265 1475
(150)
1965
(200)
20.6
(210)
27.4
(280)
27.4
(280)
2.0
(20)
45.4
10-670 665 254 396 170 265 2085
(213)
2610
(266)
20.6
(210)
25.7
(260)
27.4
(280)
2.0
(20)
45.4
10-950 940 179 279 170 265 2700
(275)
3440
(351)
18.9
(190)
24.0
(245)
25.7
(260)
2.0
(20)
47.2