Model
Displace - ment
Rated Speed
Max. Speed
Rated Output Torque
Max. Output Torque
Rated Pressure
Max. Pressure
Allowable Back Pressure
Weight
cm3/rev
rpm
rpm
N-m
(kgf-m)
N-m
(kgf-m)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
kg
H-040
40
930
1000
59
(6.0)
83
(8.5)
12.3
(125)
16.7
(170)
10.2
(105)
5.4
H-050
51
910
980
79
(8.0)
108
(11.0)
12.3
(125)
16.7
(170)
10.2
(105)
5.4
H-070
69
770
880
108
(11.0)
147
(15.0)
12.3
(125)
16.7
(170)
10.2
(105)
5.5
H-100
96
560
670
147
(15.0)
206
(21.0)
12.3
(125)
16.7
(170)
10.2
(105)
5.6
H-130
129
420
560
206
(21.0)
265
(27.0)
12.3
(125)
16.7
(170)
10.2
(105)
5.7
H-170
159
340
450
226
(23.0)
304
(31.0)
11.3
(115)
15.2
(155)
10.2
(105)
5.9
H-200
184
290
390
255
(26.0)
343
(35.0)
10.8
(110)
150
(14.7)
10.2
(105)
6.1
H-240
230
240
320
285
(29.0)
402
(41.0)
9.8
(100)
140
(13.7)
10.2
(105)
6.3
H-290
277
200
260
334
(34.0)
412
(42.0)
9.3
(95)
120
(11.7)
10.2
(105)
6.4
H-390
369
150
200
392
(40.0)
461
(47.0)
8.3
(85)
100
(9.8)
10.2
(105)
7.0


Model
Displace - ment
Rated Speed
Max. Speed
Rated Output Torque
Max. Output Torque
Rated Pressure
Max. Pressure
Allowable Back Pressure
Weight
cm3/rev
rpm
rpm
N-m
(kgf-m)
N-m
(kgf-m)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
kg
S-050
54
860
990
98
(10.0)
128
(13.0)
13.7
(140)
17.2
(175)
10.2
(105)
6.7
S-070
69
750
930
128
(13.0)
157
(16.0)
13.7
(140)
17.2
(175)
10.2
(105)
6.7
S-100
96
550
730
177
(18.0)
226
(23.0)
13.7
(140)
17.2
(175)
10.2
(105)
7.0
S-130
129
400
530
245
(25.0)
304
(31.0)
13.7
(140)
17.2
(175)
10.2
(105)
7.3
S-160
159
330
440
285
(29.0)
343
(35.0)
13.2
(135)
16.2
(165)
10.2
(105)
7.5
S-190
184
290
380
312
(32.0)
392
(40.0)
12.8
(130)
15.7
(160)
10.2
(105)
7.7
S-240
230
230
300
363
(37.0)
442
(45.0)
11.8
(120)
14.2
(145)
10.2
(105)
8.1
S-280
277
190
250
383
(39.0)
461
(47.0)
10.3
(105)
12.3
(125)
10.2
(105)
8.4
S-380
369
150
200
442
(45.0)
520
(53.0)
8.8
(90)
10.3
(105)
10.2
(105)
9.1


Model
Displace - ment
Rated Speed
Max. Speed
Rated Output Torque
Max. Output Torque
Rated Pressure
Max. Pressure
Allowable Back Pressure
Weight
cm3/rev
rpm
rpm
N-m
(kgf-m)
N-m
(kgf-m)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
MPa
(kgf/cm2)
kg
2-080
80
850
850
235
(24)
343
(35)
20.6
(210)
30.9
(315)
6.9
(70)
9.8
2-100
101
750
850
284
(29)
382
(39)
20.6
(210)
27.4
(280)
6.9
(70)
10.1
2-130
130
600
690
323
(33)
392
(40)
18.1
(185)
22.1
(225)
6.9
(70)
10.4
2-160
158
460
540
333
(34)
470
(48)
14.7
(150)
20.6
(210)
6.9
(70)
10.4
2-200
195
375
440
382
(39)
519
(53)
13.7
(140)
18.6
(190)
6.9
(70)
10.8
2-250
244
300
350
431
(44)
578
(59)
12.3
(125)
16.7
(170)
6.9
(70)
11.3
2-290
288
265
300
490
(50)
608
(62)
11.8
(120)
14.7
(150)
6.9
(70)
11.8
2-315
306
240
280
519
(53)
608
(62)
11.8
(120)
13.7
(140)
6.9
(70)
12.0
2-390
393
190
230
559
(57)
637
(65)
10.3
(105)
11.3
(115)
6.9
(70)
13.0